Mounting plate, Thermostat accessory
077B8842
Type designation: Mounting plate, Quantity per packing format: 500
Type designation: Mounting plate, Quantity per packing format: 500
Gross weight | 9.4 Gram |
Net weight | 9.4 Gram |
Gross weight | 9.4 Gram |
Net weight | 9.4 Gram |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Mounting bracket |
Quantity per packing format | 500 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Mounting plate |
Used for product | Thermostats |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Mounting bracket |
Quantity per packing format | 500 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Mounting plate |
Used for product | Thermostats |