Service thermostat; with accessories, B6

077B7274

Product Type: B6, Type designation: Service thermostat; with accessories, Warm cut-in [°C]: 4.5, Warm cut-out [°C]: -4, Cold cut-out [°C]: -10.5, Cold cut-out [°C]: -10.5, Capillary tube length [mm]: 900

Product details

Gross weight 0.144 Kilogram
Net weight 0.07 Kilogram
Volume 0.453 Liter
EAN 5702424029548

 

Approval CE
Capillary tube length [mm] 900 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] 4.5 °C
Cold cut-out [°C] -10.5 °C
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Packing format Multi pack
Product group Mechanical cold controls
Product Name Description Service kit
Quantity per packing format 40 pc
REACH Candidate List substances No
Type B6
Type designation with accessories
Service thermostat
UK RoHS compliance Out of scope
Warm cut-in [°C] 4.5 °C
Warm cut-out [°C] -4 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality