Service thermostat; with accessories, B6

077B7060

Product Type: B6, Type designation: Service thermostat; with accessories, Warm cut-in [°C]: 5.4, Warm cut-out [°C]: -4.6, Cold cut-out [°C]: -9.3, Cold cut-out [°C]: -9.3, Capillary tube length [mm]: 1067

Product details

Gross weight 0.129 Kilogram
Net weight 0.12 Kilogram
Volume 0.477 Liter
EAN 5702428950978

 

Approval CE
Capillary tube length [mm] 1067 mm
China RoHS compliance Out of scope
Cold cut-in [°C] 5.4 °C
Cold cut-out [°C] -9.3 °C
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Middle cut-in [°C] 5.4 °C
Middle cut-out [°C] -6.4 °C
Packing format Multi pack
Product group Mechanical cold controls
Product Name Description Service kit
Quantity per packing format 40 pc
REACH Candidate List substances No
Type B6
Type designation with accessories
Service thermostat
UK RoHS compliance Out of scope
Warm cut-in [°C] 5.4 °C
Warm cut-out [°C] -4.6 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality