Service thermostat; with accessories, B0

077B7050

Product Type: B0, Type designation: Service thermostat; with accessories, Used for product: 1door refrigerators,; warm defrost, Warm cut-in [°C]: -2.8, Warm cut-out [°C]: -11.0, Cold cut-in [°C]: -11.0, Cold cut-out [°C]: -23.0, Capillary tube length [mm]: 1200

Product details

Gross weight 0.138 Kilogram
Net weight 0.128 Kilogram
EAN 5702424692117

 

Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [in] 47.2 in
Capillary tube length [mm] 1200 mm
Cold cut-in [°C] -11 °C
Cold cut-in [°F] 12.2 °F
Cold cut-out [°C] -23 °C
Cold cut-out [°F] -9.4 °F
EEE category 5 small equipment (any external dimension 50 cm)​
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Mechanical cold controls
Product Name Description Service kit
Quantity per packing format 40 pc
REACH Candidate List substances No
Type B0
Type designation with accessories
Service thermostat
Used for product warm defrost
1door refrigerators,
Warm cut-in [°C] -2.8 °C
Warm cut-in [°F] 27 °F
Warm cut-out [°C] -11 °C
Warm cut-out [°F] 12.2 °F
Warm defrost [°C] 6.5 °C
Warm defrost [°F] 43.7 °F

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality