Service thermostat; with accessories, B3

077B7007

Product Type: B3, Type designation: Service thermostat; with accessories, Used for product: Freezers with passive alarm, Warm cut-in [°C]: -10.0, Warm cut-out [°C]: -17.0, Cold cut-out [°C]: -34.5, Cold cut-out [°C]: -34.5, Capillary tube length [mm]: 2300

Product details

Gross weight 0.158 Kilogram
Net weight 0.132 Kilogram
Volume 0.588 Liter
EAN 5702424006600

 

Approval CE
BEAB
EAC
LLC CDC TYSK
cURus
Capillary tube length [in] 90.5 in
Capillary tube length [mm] 2300 mm
China RoHS compliance Out of scope
Cold cut-in [°C] -24 °C
Cold cut-in [°F] -11.2 °F
Cold cut-out [°C] -34.5 °C
Cold cut-out [°F] -30.1 °F
Cold signal cut-in [°C] -19 °C
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Mechanical cold controls
Product Name Description Service kit
Quantity per packing format 40 pc
REACH Candidate List substances No
Type B3
Type designation with accessories
Service thermostat
UK RoHS compliance Out of scope
Used for product Freezers with passive alarm
Warm cut-in [°C] -10 °C
Warm cut-in [°F] 14 °F
Warm cut-out [°C] -17 °C
Warm cut-out [°F] 1.4 °F
Warm signal differential [°C] 4 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality