Service thermostat; with accessories, B02

077B7004

Product Type: B02, Type designation: Service thermostat; with accessories, Used for product: Absorption coolers, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -1.0, Cold cut-out [°C]: -11.0, Cold cut-out [°C]: -11.0, Capillary tube length [mm]: 1500

Product details

Gross weight 0.14 Kilogram
Net weight 0.114 Kilogram
Volume 0.588 Liter
EAN 5702424006587

 

Approval CE
BEAB
EAC
LLC CDC TYSK
cURus
Capillary tube length [in] 59.1 in
Capillary tube length [mm] 1500 mm
China RoHS compliance Out of scope
Cold cut-in [°C] -5.5 °C
Cold cut-in [°F] 22.1 °F
Cold cut-out [°C] -11 °C
Cold cut-out [°F] 12.2 °F
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Mechanical cold controls
Product Name Description Service kit
Quantity per packing format 40 pc
REACH Candidate List substances No
Type B02
Type designation with accessories
Service thermostat
UK RoHS compliance Out of scope
Used for product Absorption coolers
Warm cut-in [°C] 3.5 °C
Warm cut-in [°F] 38.3 °F
Warm cut-out [°C] -1 °C
Warm cut-out [°F] 30.2 °F

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality