Service thermostat; with accessories, B0

077B7001

Product Type: B0, Type designation: Service thermostat; with accessories, Used for product: Refrigerators, Warm cut-in [°C]: 2, Warm cut-out [°C]: -5.5, Cold cut-in [°C]: -13.5, Cold cut-out [°C]: -25, Capillary tube length [mm]: 1300

Product details

Gross weight 0.136 Kilogram
Net weight 0.126 Kilogram
Volume 0.588 Liter
EAN 5702424006556

 

Approval CE
BEAB
EAC
LLC CDC TYSK
cURus
Capillary tube length [in] 51.2 in
Capillary tube length [mm] 1300 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] -13.5 °C
Cold cut-in [°F] 7.7 °F
Cold cut-out [°C] -25 °C
Cold cut-out [°F] -13 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Other RoHS documentation Saudi Arabia RoHS
Packing format Multi pack
Product group Mechanical cold controls
Product Name Description Service kit
Quantity per packing format 40 pc
REACH Candidate List substances No
Type B0
Type designation with accessories
Service thermostat
UK RoHS compliance Out of scope
UL evaluated Yes
Used for product Refrigerators
Warm cut-in [°C] 2 °C
Warm cut-in [°F] 35.6 °F
Warm cut-out [°C] -5.5 °C
Warm cut-out [°F] 22.1 °F

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality