B6
077B6863
Product Type: B6, Warm cut-in [°C]: 5.5, Warm cut-out [°C]: -1.3, Cold cut-out [°C]: -8.1, Cold cut-out [°C]: -8.1, Capillary tube length [mm]: 1080
Product Type: B6, Warm cut-in [°C]: 5.5, Warm cut-out [°C]: -1.3, Cold cut-out [°C]: -8.1, Cold cut-out [°C]: -8.1, Capillary tube length [mm]: 1080
Gross weight | 0.085 Kg |
Net weight | 0.08 Kg |
Volume | 0.309 Cubic dec. |
EAN | 5702424031756 |
Gross weight | 0.085 Kg |
Net weight | 0.08 Kg |
Volume | 0.309 Cubic dec. |
EAN | 5702424031756 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Middle |
Capillary tube length [mm] | 1080 mm |
Cold cut-in [°C] | 5.5 °C |
Cold cut-out [°C] | -8.1 °C |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Middle cut-in [°C] | 5.5 °C |
Middle cut-out [°C] | -4.6 °C |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 90 pc |
REACH Candidate List substances | No |
Terminals |
6,3 x 0,8 mm All Terminal 4 single |
Type | B6 |
Warm cut-in [°C] | 5.5 °C |
Warm cut-out [°C] | -1.3 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Middle |
Capillary tube length [mm] | 1080 mm |
Cold cut-in [°C] | 5.5 °C |
Cold cut-out [°C] | -8.1 °C |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Middle cut-in [°C] | 5.5 °C |
Middle cut-out [°C] | -4.6 °C |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 90 pc |
REACH Candidate List substances | No |
Terminals |
6,3 x 0,8 mm All Terminal 4 single |
Type | B6 |
Warm cut-in [°C] | 5.5 °C |
Warm cut-out [°C] | -1.3 °C |