B62
077B6725
Product Type: B62, Warm cut-in [°C]: 5.0, Warm cut-out [°C]: -11.0, Cold cut-out [°C]: -27.0, Cold cut-out [°C]: -27.0, Capillary tube length [mm]: 2000
Product Type: B62, Warm cut-in [°C]: 5.0, Warm cut-out [°C]: -11.0, Cold cut-out [°C]: -27.0, Cold cut-out [°C]: -27.0, Capillary tube length [mm]: 2000
Gross weight | 0.116 Kilogram |
Net weight | 0.108 Kilogram |
Volume | 0.309 Cubic decimeter |
EAN | 5702424019075 |
Gross weight | 0.116 Kilogram |
Net weight | 0.108 Kilogram |
Volume | 0.309 Cubic decimeter |
EAN | 5702424019075 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 2000 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | 5 °C |
Cold cut-out [°C] | -27 °C |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B62 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | 5 °C |
Warm cut-out [°C] | -11 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 2000 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | 5 °C |
Cold cut-out [°C] | -27 °C |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B62 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | 5 °C |
Warm cut-out [°C] | -11 °C |