B6
077B6047
Product Type: B6, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -5.6, Cold cut-out [°C]: -15.0, Cold cut-out [°C]: -15.0, Capillary tube length [mm]: 1600
Product Type: B6, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -5.6, Cold cut-out [°C]: -15.0, Cold cut-out [°C]: -15.0, Capillary tube length [mm]: 1600
Gross weight | 0.101 Kilogram |
Net weight | 0.096 Kilogram |
Volume | 0.309 Cubic decimeter |
EAN | 5702424001513 |
Gross weight | 0.101 Kilogram |
Net weight | 0.096 Kilogram |
Volume | 0.309 Cubic decimeter |
EAN | 5702424001513 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 1600 mm |
CE evaluated | Yes |
Cold cut-in [°C] | 3.5 °C |
Cold cut-out [°C] | -15 °C |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 90 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B6 |
UL evaluated | Yes |
Warm cut-in [°C] | 3.5 °C |
Warm cut-out [°C] | -5.6 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 1600 mm |
CE evaluated | Yes |
Cold cut-in [°C] | 3.5 °C |
Cold cut-out [°C] | -15 °C |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 90 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B6 |
UL evaluated | Yes |
Warm cut-in [°C] | 3.5 °C |
Warm cut-out [°C] | -5.6 °C |