B6

077B6020

Product Type: B6, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -10, Cold cut-out [°C]: -20, Cold cut-out [°C]: -20, Capillary tube length [mm]: 1000

Product details

Gross weight 0.091 Kilogram
Net weight 0.091 Kilogram
Volume 0.024 Liter
EAN 5702424002893

 

Adjusted at pressure [mm Hg] 760 mmHg
Adjusting position Cold
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 1000 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] 3.5 °C
Cold cut-out [°C] -20 °C
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 100 pc
REACH Candidate List substances No
Terminals 6,3 x 0,8 mm All
Type B6
UK RoHS compliance Out of scope
UL evaluated Yes
Warm cut-in [°C] 3.5 °C
Warm cut-out [°C] -10 °C

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality