B6
077B3686
Product Type: B6, Warm cut-in [°C]: 5.0, Warm cut-out [°C]: -17.0, Cold cut-out [°C]: -28.0, Cold cut-out [°C]: -28.0, Capillary tube length [mm]: 700
Product Type: B6, Warm cut-in [°C]: 5.0, Warm cut-out [°C]: -17.0, Cold cut-out [°C]: -28.0, Cold cut-out [°C]: -28.0, Capillary tube length [mm]: 700
Gross weight | 0.089 Gram |
Net weight | 0.084 Gram |
Volume | 0.236 Liter |
EAN | 5715162704929 |
Gross weight | 0.089 Gram |
Net weight | 0.084 Gram |
Volume | 0.236 Liter |
EAN | 5715162704929 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Warm |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 700 mm |
CE evaluated | Yes |
Cold cut-in [°C] | 5 °C |
Cold cut-out [°C] | -28 °C |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals | 6,3 - 4,8 x 0,8 Mix |
Type | B6 |
UL evaluated | Yes |
Warm cut-in [°C] | 5 °C |
Warm cut-out [°C] | -17 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Warm |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 700 mm |
CE evaluated | Yes |
Cold cut-in [°C] | 5 °C |
Cold cut-out [°C] | -28 °C |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals | 6,3 - 4,8 x 0,8 Mix |
Type | B6 |
UL evaluated | Yes |
Warm cut-in [°C] | 5 °C |
Warm cut-out [°C] | -17 °C |