B6
077B3684
Product Type: B6, Warm cut-in [°C]: 8.9, Warm cut-out [°C]: 4.4, Cold cut-out [°C]: -5.6, Cold cut-out [°C]: -5.6, Capillary tube length [mm]: 495
Product Type: B6, Warm cut-in [°C]: 8.9, Warm cut-out [°C]: 4.4, Cold cut-out [°C]: -5.6, Cold cut-out [°C]: -5.6, Capillary tube length [mm]: 495
Gross weight | 89 Gram |
Net weight | 84 Gram |
Volume | 0.236 Liter |
EAN | 5715162696194 |
Gross weight | 89 Gram |
Net weight | 84 Gram |
Volume | 0.236 Liter |
EAN | 5715162696194 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 495 mm |
CE evaluated | Yes |
Cold cut-in [°C] | 8.9 °C |
Cold cut-out [°C] | -5.6 °C |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals |
6,3 x 0,8 mm All Terminal 4 single |
Type | B6 |
UL evaluated | Yes |
Warm cut-in [°C] | 8.9 °C |
Warm cut-out [°C] | 4.4 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 495 mm |
CE evaluated | Yes |
Cold cut-in [°C] | 8.9 °C |
Cold cut-out [°C] | -5.6 °C |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals |
6,3 x 0,8 mm All Terminal 4 single |
Type | B6 |
UL evaluated | Yes |
Warm cut-in [°C] | 8.9 °C |
Warm cut-out [°C] | 4.4 °C |