B62

077B3682

Product Type: B62, Warm cut-in [°C]: 4, Warm cut-out [°C]: -12, Cold cut-out [°C]: -28, Cold cut-out [°C]: -28, Capillary tube length [mm]: 660

Product details

Gross weight 84 Gram
Net weight 75 Gram
Volume 0.236 Liter
EAN 5715162664438

 

Adjusted at pressure [mm Hg] 760 mmHg
Adjusting position Cold
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 660 mm
CE evaluated Yes
Cold cut-in [°C] 4 °C
Cold cut-out [°C] -28 °C
Contain batteries No
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 100 pc
REACH Candidate List substances No
Terminals 6,3 x 0,8 mm All
Type B62
UL evaluated Yes
Warm cut-in [°C] 4 °C
Warm cut-out [°C] -12 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality