B20

077B2832

Product Type: B20, Warm cut-in [°C]: -11, Warm cut-out [°C]: -21, Cold cut-out [°C]: -27, Cold cut-out [°C]: -27, Capillary tube length [mm]: 800

Product details

Gross weight 0.089 Kilogram
Net weight 0.084 Kilogram
Volume 0.236 Liter
EAN 5702424686574

 

Adjusted at pressure [mm Hg] 760 mmHg
Adjusting position Warm
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 800 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] -15.5 °C
Cold cut-out [°C] -27 °C
Cold signal cut-in [°C] -12.5 °C
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Enclosed breaked device (EBD) 077R0379 ref. 1
EU RoHS compliance Out of scope
In scope of WEEE Yes
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 100 pc
REACH Candidate List substances No
Terminals 6,3 x 0,8 mm All
Type B20
UK RoHS compliance Out of scope
UL evaluated Yes
Warm cut-in [°C] -11 °C
Warm cut-out [°C] -21 °C
Warm signal differential [°C] 3 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality