B20
077B2827
Product Type: B20, Warm cut-in [°C]: -9.0, Warm cut-out [°C]: -14.0, Cold cut-out [°C]: -35.0, Cold cut-out [°C]: -35.0, Capillary tube length [mm]: 1200
Product Type: B20, Warm cut-in [°C]: -9.0, Warm cut-out [°C]: -14.0, Cold cut-out [°C]: -35.0, Cold cut-out [°C]: -35.0, Capillary tube length [mm]: 1200
Gross weight | 0.085 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 0.309 Cubic decimeter |
EAN | 5702424589738 |
Gross weight | 0.085 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 0.309 Cubic decimeter |
EAN | 5702424589738 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Warm |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 1200 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -27.5 °C |
Cold cut-out [°C] | -35 °C |
Cold signal cut-in [°C] | -20 °C |
EEE category |
5 small equipment (any external dimension |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals |
6,3 x 0,8 mm All Terminal 4 single |
Type | B20 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | -9 °C |
Warm cut-out [°C] | -14 °C |
Warm signal cut-in [°C] | -4 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Warm |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 1200 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -27.5 °C |
Cold cut-out [°C] | -35 °C |
Cold signal cut-in [°C] | -20 °C |
EEE category |
5 small equipment (any external dimension |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals |
6,3 x 0,8 mm All Terminal 4 single |
Type | B20 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | -9 °C |
Warm cut-out [°C] | -14 °C |
Warm signal cut-in [°C] | -4 °C |