B0
077B1784
Product Type: B0, Warm cut-in [°C]: 12.9, Warm cut-out [°C]: 8.1, Cold cut-in [°C]: 7.8, Cold cut-out [°C]: 2.2, Capillary tube length [mm]: 778
Product Type: B0, Warm cut-in [°C]: 12.9, Warm cut-out [°C]: 8.1, Cold cut-in [°C]: 7.8, Cold cut-out [°C]: 2.2, Capillary tube length [mm]: 778
Gross weight | 79 Gram |
Net weight | 74 Gram |
Volume | 0.262 Liter |
EAN | 5715162736951 |
Gross weight | 79 Gram |
Net weight | 74 Gram |
Volume | 0.262 Liter |
EAN | 5715162736951 |
Adjusted at pressure [mm Hg] | 737 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 778 mm |
CE evaluated | Yes |
China RoHS compliance | Yes |
Cold cut-in [°C] | 7.8 °C |
Cold cut-out [°C] | 2.2 °C |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 90 pc |
REACH Candidate List substances | No |
Terminals |
6,3 x 0,8 mm All Terminal 4 single |
Type | B0 |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |
Warm cut-in [°C] | 12.9 °C |
Warm cut-out [°C] | 8.1 °C |
Adjusted at pressure [mm Hg] | 737 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 778 mm |
CE evaluated | Yes |
China RoHS compliance | Yes |
Cold cut-in [°C] | 7.8 °C |
Cold cut-out [°C] | 2.2 °C |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 90 pc |
REACH Candidate List substances | No |
Terminals |
6,3 x 0,8 mm All Terminal 4 single |
Type | B0 |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |
Warm cut-in [°C] | 12.9 °C |
Warm cut-out [°C] | 8.1 °C |