B0
077B1776
Product Type: B0, Warm cut-in [°C]: -18.0, Warm cut-out [°C]: -24.0, Cold cut-in [°C]: -23.0, Cold cut-out [°C]: -30.0, Capillary tube length [mm]: 1200
Product Type: B0, Warm cut-in [°C]: -18.0, Warm cut-out [°C]: -24.0, Cold cut-in [°C]: -23.0, Cold cut-out [°C]: -30.0, Capillary tube length [mm]: 1200
Gross weight | 99 Gram |
Net weight | 94 Gram |
Volume | 0.236 Liter |
EAN | 5715162602881 |
Gross weight | 99 Gram |
Net weight | 94 Gram |
Volume | 0.236 Liter |
EAN | 5715162602881 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Warm |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 1200 mm |
CE evaluated | Yes |
Cold cut-in [°C] | -23 °C |
Cold cut-out [°C] | -30 °C |
Contain batteries | No |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 80 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B0 |
UL evaluated | Yes |
Warm cut-in [°C] | -18 °C |
Warm cut-out [°C] | -24 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Warm |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 1200 mm |
CE evaluated | Yes |
Cold cut-in [°C] | -23 °C |
Cold cut-out [°C] | -30 °C |
Contain batteries | No |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 80 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B0 |
UL evaluated | Yes |
Warm cut-in [°C] | -18 °C |
Warm cut-out [°C] | -24 °C |