B0
077B1764
Product Type: B0, Warm cut-in [°C]: -15.5, Warm cut-out [°C]: -21.0, Cold cut-in [°C]: -26.0, Cold cut-out [°C]: -33.0, Capillary tube length [mm]: 1000
Product Type: B0, Warm cut-in [°C]: -15.5, Warm cut-out [°C]: -21.0, Cold cut-in [°C]: -26.0, Cold cut-out [°C]: -33.0, Capillary tube length [mm]: 1000
Gross weight | 0.086 Kilogram |
Net weight | 0.076 Kilogram |
Volume | 0.309 Liter |
EAN | 5702424635831 |
Gross weight | 0.086 Kilogram |
Net weight | 0.076 Kilogram |
Volume | 0.309 Liter |
EAN | 5702424635831 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 1000 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -26 °C |
Cold cut-out [°C] | -33 °C |
EEE category |
5 small equipment (any external dimension |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B0 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | -15.5 °C |
Warm cut-out [°C] | -21 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 1000 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -26 °C |
Cold cut-out [°C] | -33 °C |
EEE category |
5 small equipment (any external dimension |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B0 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | -15.5 °C |
Warm cut-out [°C] | -21 °C |