B0
077B1753
Product Type: B0, Warm cut-in [°C]: 15.9, Warm cut-out [°C]: 12.5, Cold cut-in [°C]: 7.5, Cold cut-out [°C]: 3.2, Capillary tube length [mm]: 800
Product Type: B0, Warm cut-in [°C]: 15.9, Warm cut-out [°C]: 12.5, Cold cut-in [°C]: 7.5, Cold cut-out [°C]: 3.2, Capillary tube length [mm]: 800
Gross weight | 0.085 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 0.309 Cubic decimeter |
EAN | 5702424589660 |
Gross weight | 0.085 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 0.309 Cubic decimeter |
EAN | 5702424589660 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 800 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | 7.5 °C |
Cold cut-out [°C] | 3.2 °C |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals |
6,3 x 0,8 mm All Terminal 4 single |
Type | B0 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | 15.9 °C |
Warm cut-out [°C] | 12.5 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 800 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | 7.5 °C |
Cold cut-out [°C] | 3.2 °C |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals |
6,3 x 0,8 mm All Terminal 4 single |
Type | B0 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | 15.9 °C |
Warm cut-out [°C] | 12.5 °C |