B0

077B1736

Product Type: B0, Warm cut-in [°C]: 8.5, Warm cut-out [°C]: 3, Cold cut-in [°C]: -9.5, Cold cut-out [°C]: -18, Capillary tube length [mm]: 1200

Product details

Gross weight 0.086 Kilogram
Net weight 0.085 Kilogram
Volume 0.236 Liter
EAN 5702428657303

 

Adjusted at pressure [mm Hg] 760 mmHg
Adjusting position Cold
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 1200 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] -9.5 °C
Cold cut-out [°C] -18 °C
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 100 pc
REACH Candidate List substances No
Terminals 6,3 x 0,8 mm All
Type B0
UK RoHS compliance Out of scope
UL evaluated Yes
Warm cut-in [°C] 8.5 °C
Warm cut-out [°C] 3 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality