B0

077B1713

Product Type: B0, Warm cut-in [°C]: -5.3, Warm cut-out [°C]: -14.8, Cold cut-in [°C]: -14, Cold cut-out [°C]: -26, Capillary tube length [mm]: 600

Product details

Gross weight 0.076 Kilogram
Net weight 0.071 Kilogram
Volume 0.309 Cubic decimeter
EAN 5702428508360

 

Adjusted at pressure [mm Hg] 737 mmHg
Adjusting position Warm
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 600 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] -14 °C
Cold cut-out [°C] -26 °C
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 100 pc
REACH Candidate List substances No
Terminals 6,3 x 0,8 mm All
Type B0
UK RoHS compliance Out of scope
UL evaluated Yes
Warm cut-in [°C] -5.3 °C
Warm cut-out [°C] -14.8 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality