Thermostat, B045
077B1469
Warm cut-in [°C]: 0.5, Warm cut-out [°C]: -2.5, Capillary tube length [mm]: 800
Warm cut-in [°C]: 0.5, Warm cut-out [°C]: -2.5, Capillary tube length [mm]: 800
Gross weight | 0.078 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.236 Liter |
EAN | 5702428960663 |
Gross weight | 0.078 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.236 Liter |
EAN | 5702428960663 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Fixed |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 800 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
EU RoHS compliance | Out of scope |
Fixed setting | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B045 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | 0.5 °C |
Warm cut-out [°C] | -2.5 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Fixed |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 800 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
EU RoHS compliance | Out of scope |
Fixed setting | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B045 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | 0.5 °C |
Warm cut-out [°C] | -2.5 °C |