Pressure transmitter, DST P110, -1.00 bar - 34.00 bar, -14.50 psi - 493.13 psi

075G4007

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Metri-Pack 150 Series, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-DG36-C2BF08-0

Product details

Gross weight 0.074 Kg
Net weight 0.062 Kg
EAN 5702428550741

 

+ output Pin C
+ supply Pin B
- common Pin A
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
CE evaluated Yes
China RoHS compliance Out of scope
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Metri-Pack 150 Series
Electrical connection size 3 pin
Electrical connection standard NONE
Electrical Connector Color Black
Enclosure rating IP IP69K
EU RoHS compliance Out of scope
Fault signal level 2
High Clipping Level 99
Housing material 304L
Identical product 075G1018
In scope of WEEE Yes
In scope of WEEE and contain batteries No
International Article Number 5702428550741
Low Clipping level 4
Medium temperature range [°C] [max] 135 °C
Medium temperature range [°C] [min] -40 °C
Output signal Ratio metric
Overload pressure max. [bar] 139 bar
Overload pressure max. [psi] 2016 psi
Packing format Industrial pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 7/16-20
Pressure connection standard SAE J513 45° flare
Pressure connection type UNF
Pressure Male/Female Female
Pressure range [bar] [max] 34 bar
Pressure range [bar] [min] -1 bar
Pressure range [psi] [max] 493.13 psi
Pressure range [psi] [min] -14.5 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 60 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances No
Response time max. [ms] 2 ms
Specification key DST P110-DG36-C2BF08-0
Supply voltage [V] DC 5 V
Supply voltage [V] DC 5 V
TEB inside CTR ±FS [%] 3 %
Type DST P110
UK RoHS compliance Out of scope
Wetted part material 304L 316L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality