Pumps, BFP 21, 24.00 L/h, Rotation: L, Nozzle/pressure outlet: L

071N2140

Oil pump BFP 21 L3L, 2 pipes Bio30

Product details

Gross weight 1.167 Kilogram
Net weight 1.166 Kilogram
EAN 5702424632182

 

Rotation L
1 or 2 stage 1
Actuator type NC
Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] -20 °C
Approval CE
UKCA
Intertek Semko
DIN CERTCO
Biofuel blend 30
Capacity [l/h] 24 L/h
Capacity group 0-24
Capacity range [l/h] [Max] 24 L/h
Capacity range [l/h] [Min] 0 L/h
CE evaluated Yes
China RoHS compliance Out of scope
Closing function Cut-off
Coil consumption [W] 9 W
Coil Current AC
Coil voltage [V] 220 - 230
Comments Rotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump.
Definition point [l/h] 2800 min-1, 10 bar, 4.3 cSt
Description Oil pump BFP 21 L3L, 2 pipes Bio30
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)-I, 6(c)
Factory pressure setting [bar] 10 bar
Filter area [cm²] 11 cm²
Filter grade [µm] 200
Filter type Cartridge
Flats/key on the shaft 1 flat
Grade of enclosure IP40
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 70 °C
Media temperature [°C] [Min] 0 °C
Nozzle/pressure outlet L
Number of stages 1
Oil pump speed [op/min] 3450 op/min
Oil type Bio/Kerosene/Light
Packing format Pallet pack
Pipe connection 2 pipes
Pressure [bar] [Max] 20 bar
Pressure [bar] [Min] 7 bar
Pressure feed line [bar] [Max] 2 bar
Pressure kerosene [bar] [Max] 12 bar
Product group Pumps
Quantity per packing format 500 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f7a3d9f5-c783-43a4-84ec-d54732783baf
SCIP dossier product name Oil pump BFP 21
Serie BFP
Shaft diameter [mm] 8 mm
Speed [rpm] [Max] 3450 rpm
Speed [rpm] [Min] 2400 rpm
Starting torque [Nm] [Max] 0.1 N-m
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Suction Line Vacuum [bar] [Max] 0.4 bar
Supply peak voltage [V] [Max] 253 V
Supply peak voltage [V] [Min] 207 V
Supply voltage [V] 230 V
Supply voltage [V] [Max] 240 V
Supply voltage [V] [Min] 220 V
Type BFP 21
UK RoHS compliance Out of scope
UL evaluated Out of scope
Viscosity [cSt] [Max] 12 cSt
Viscosity [cSt] [Min] 1.3 cSt

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality