Pumps, RSA, 255.00 L/h, ROTATION: R, Nozzle/pressure outlet: L

070-3400

RSA 125

Product details

Gross weight 2.556 Kilogram
Net weight 2.555 Kilogram
Volume 3.37 Liter
EAN 5702425000416

 

Rotation R
1 or 2 stage 1
Ambient temperature [°C] [max] 120 °C
Ambient temperature [°C] [min] -20 °C
Approval CE
Biofuel blend 100
Capacity [l/h] 255 L/h
Capacity group 150-299
Capacity range [l/h] [Max] 299 L/h
Capacity range [l/h] [Min] 150 L/h
CE evaluated Yes
China RoHS compliance Out of scope
Closing function Shut-off
Comments Rotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump.
Definition point [l/h] 2800 min-1, 10 bar, 4.3 cSt
Description RSA 125
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Factory pressure setting [bar] 10 bar
Filter area [cm²] 170 cm²
Filter grade [µm] 150
Filter type Ring
Flats/key on the shaft 1 flat
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Nozzle/pressure outlet L
Number of stages 1
Oil pump speed [op/min] 3600 op/min
Oil type Kerosene/Light oil
Packing format Multi pack
Pipe connection 1 pipe
Power consumption [W] 211 W
Pressure [bar] [Max] 21 bar
Pressure [bar] [Min] 5.5 bar
Pressure feed line [bar] [Max] 4 bar
Pressure kerosene [bar] [Max] 12 bar
Pressure range special spring [bar] [Max] 5 bar
Pressure range special spring [bar] [Min] 1 bar
Product group Pumps
Quantity per packing format 6 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a9bf32c7-9e3c-4667-ae05-b2918d3d6375
SCIP dossier product name Oil pumps - RSA 125 M 2278-2279
Serie RS
Shaft diameter [mm] 10 mm
Speed [rpm] [Max] 3600 rpm
Speed [rpm] [Min] 1400 rpm
Starting torque [Nm] [Max] 0.35 N-m
Storage temperature [°C] [Max] 120 °C
Storage temperature [°C] [Min] -25 °C
Suction Line Vacuum [bar] [Max] 0.4 bar
Type RSA
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
18
UL evaluated Out of scope
Viscosity [cSt] [Max] 18 cSt
Viscosity [cSt] [Min] 1.3 cSt

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality