Thermostatic expansion valve, TE 2, R744

068Z2901

Temperature range [°C]: -40 - 0, MOP Point [°C]: 5, Pressure equalization: Externally equalized

Product details

Gross weight 0.315 Kilogram
Net weight 0.267 Kilogram
Volume 0.489 Liter
EAN 5715162427095

 

Body material Brass
Capillary tube length [in] 59 in
Capillary tube length [mm] 1500 mm
China RoHS compliance Yes exceed limitations
Connection material Brass
Direction Angleway
Equalization connection type Solder
Equalization size [mm] 6 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
In scope of WEEE and contain batteries No
Inlet connection type Flare
Inlet size [in] 3/8 in
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
MOP Point [psig] MOP 561
MOP Point [°C] 5 °C
MOP Point [°F] 41 °F
Outlet connection type Solder
Outlet size [mm] 12 mm
Packing format Multi pack
Parts included Bulb strap
Parts Program name T2/TE2
PED category Art. 4, par. 3
Pressure equalization Externally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 20 pc
Rated cap. cond. Range N [IMP] OS=3,6°F
Rated cap. cond. Range N [SI] OS=2K
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. c164ed45-f10d-4d73-9eae-355ccb479f4b
SCIP dossier product name T2 /TE2 - Thermostatic Expansion Valve
Serviceable TXV spare parts
Static Superheat (SS) [°C] 3 °C
Static Superheat (SS) [°F] 5.4 °F
Superheat setting Adjustable
Temperature range [°C] [max] 0 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 32 °F
Temperature range [°F] [min] -40 °F
Type TE 2
UA address UA_2L.png
UK RoHS compliance Out of scope
UL approved refrigerants R744

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality