Thermostatic expansion valve, TDE 1, R134a; R513A

068N5701

Temperature range [°C]: -25 - 20, Orifice capacities [kW]: 3.81, Orifice capacities [TR]: 1.09, Pressure equalization: Externally equalized

Product details

Gross weight 0.156 Kilogram
Net weight 0.129 Kilogram
Volume 0.474 Liter
EAN 5702424226282

 

Adjustable No
Approval C UL US LISTED
EAC
LLC CDC TYSK
Balanced port [Yes/No] No
Bleed [%] 30 %
Body material Brass
Capillary tube length [in] 30 in
Capillary tube length [mm] 750 mm
China RoHS compliance Yes exceed limitations
Connection material Copper
Direction Angleway
Element temperature max. [°C] 100 °C
Element temperature max. [°F] 210 °F
Equalization connection type Solder, ODF
Equalization size [mm] 6 mm
EU RoHS compliance Yes with exemptions
Filter Integrated
Flow direction Single-flow
Flow direction indicator Stamped 1-way arrow
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [mm] 10 mm
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 500 psig
Orifice capacities [kW] 3.81 kW
Orifice capacities [TR] 1.09 TR
Orifice size 5
Outlet connection type Solder, ODF
Outlet size [mm] 10 mm
Packing format Industrial pack
Pressure equalization Externally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 32 pc
Rated cap. cond. Range N [IMP] tcond=90 °F
tevap=41 °F
tliq=82 °F
Rated cap. cond. Range N [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
Refrigerants R134a
R513A
Serviceable No
Static Superheat (SS) [°C] 3 °C
Static Superheat (SS) [°F] 5.4 °F
Temperature range [°C] [max] 20 °C
Temperature range [°C] [min] -25 °C
Temperature range [°F] [max] 70 °F
Temperature range [°F] [min] -15 °F
Type TDE 1
UK RoHS compliance Out of scope
UL approval file name SA7200
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality