Thermostatic expansion valve, TD 1, R134a; R513A
068N5606
Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 0.70, Orifice capacities [TR]: 0.20, Pressure equalization: Internally equalized
Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 0.70, Orifice capacities [TR]: 0.20, Pressure equalization: Internally equalized
Gross weight | 0.175 Kg |
Net weight | 0.144 Kg |
Volume | 0.489 Liter |
EAN | 5702424224752 |
Gross weight | 0.175 Kg |
Net weight | 0.144 Kg |
Volume | 0.489 Liter |
EAN | 5702424224752 |
Adjustable | No |
Approval |
C UL US LISTED LLC CDC TYSK |
Balanced port [Yes/No] | No |
Body material | Brass |
Capillary tube length [in] | 30 in |
Capillary tube length [mm] | 750 mm |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Direction | Angleway |
Element temperature max. [°C] | 100 °C |
Element temperature max. [°F] | 210 °F |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [bar] | 2.53 bar |
Factory setting [psig] | 36.7 psig |
Filter | Integrated |
Flow direction | Single-flow |
Flow direction indicator | Stamped 1-way arrow |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
Orifice capacities [kW] | 0.7 kW |
Orifice capacities [TR] | 0.2 TR |
Orifice size | 1 |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3/8 in |
Packing format | Multi pack |
Parts included | Bulb strap |
Pressure equalization | Internally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 20 pc |
Rated cap. cond. Range N [IMP] |
tcond=90 °F tevap=41 °F tliq=82 °F |
Rated cap. cond. Range N [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Refrigerants |
R134a R513A |
Serviceable | No |
Static Superheat (SS) [°C] | 3 °C |
Static Superheat (SS) [°F] | 5.4 °F |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | TD 1 |
UK RoHS compliance | Out of scope |
UL approval file name | SA7200 |
Adjustable | No |
Approval |
C UL US LISTED LLC CDC TYSK |
Balanced port [Yes/No] | No |
Body material | Brass |
Capillary tube length [in] | 30 in |
Capillary tube length [mm] | 750 mm |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Direction | Angleway |
Element temperature max. [°C] | 100 °C |
Element temperature max. [°F] | 210 °F |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [bar] | 2.53 bar |
Factory setting [psig] | 36.7 psig |
Filter | Integrated |
Flow direction | Single-flow |
Flow direction indicator | Stamped 1-way arrow |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
Orifice capacities [kW] | 0.7 kW |
Orifice capacities [TR] | 0.2 TR |
Orifice size | 1 |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3/8 in |
Packing format | Multi pack |
Parts included | Bulb strap |
Pressure equalization | Internally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 20 pc |
Rated cap. cond. Range N [IMP] |
tcond=90 °F tevap=41 °F tliq=82 °F |
Rated cap. cond. Range N [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Refrigerants |
R134a R513A |
Serviceable | No |
Static Superheat (SS) [°C] | 3 °C |
Static Superheat (SS) [°F] | 5.4 °F |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | TD 1 |
UK RoHS compliance | Out of scope |
UL approval file name | SA7200 |