Thermostatic expansion valve, TD 1, R290
068N5603
Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 0.87, Orifice capacities [TR]: 0.25, Pressure equalization: Internally equalized
Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 0.87, Orifice capacities [TR]: 0.25, Pressure equalization: Internally equalized
Gross weight | 0.168 Kilogram |
Net weight | 0.145 Kilogram |
Volume | 0.489 Liter |
EAN | 5702424224691 |
Gross weight | 0.168 Kilogram |
Net weight | 0.145 Kilogram |
Volume | 0.489 Liter |
EAN | 5702424224691 |
Adjustable | No |
Approval |
C UL US LISTED EAC LLC CDC TYSK |
Balanced port [Yes/No] | No |
Body material | Brass |
Capillary tube length [in] | 30 in |
Capillary tube length [mm] | 750 mm |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Contain batteries | No |
Direction | Angleway |
Element temperature max. [°C] | 100 °C |
Element temperature max. [°F] | 210 °F |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [bar] | 4.16 bar |
Factory setting [psig] | 60.3 psig |
Filter | Integrated |
Flow direction | Single-flow |
Flow direction indicator | Stamped 1-way arrow |
Ignition source assessment | Yes |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Matr grp for sales restriction | Flammable agreement B (RC,CC) |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
Orifice capacities [kW] | 0.87 kW |
Orifice capacities [TR] | 0.25 TR |
Orifice size | 0 |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3/8 in |
Packing format | Multi pack |
Parts included | Bulb strap |
Pressure equalization | Internally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 20 pc |
Rated cap. cond. Range N [IMP] |
tcond=90 °F tevap=41 °F tliq=82 °F |
Rated cap. cond. Range N [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Refrigerants | R290 |
Serviceable | No |
Static Superheat (SS) [°C] | 3 °C |
Static Superheat (SS) [°F] | 5.4 °F |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | TD 1 |
UK RoHS compliance | Out of scope |
UL approval file name | SA7200 |
UL evaluated | Yes |
Adjustable | No |
Approval |
C UL US LISTED EAC LLC CDC TYSK |
Balanced port [Yes/No] | No |
Body material | Brass |
Capillary tube length [in] | 30 in |
Capillary tube length [mm] | 750 mm |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Contain batteries | No |
Direction | Angleway |
Element temperature max. [°C] | 100 °C |
Element temperature max. [°F] | 210 °F |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [bar] | 4.16 bar |
Factory setting [psig] | 60.3 psig |
Filter | Integrated |
Flow direction | Single-flow |
Flow direction indicator | Stamped 1-way arrow |
Ignition source assessment | Yes |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Matr grp for sales restriction | Flammable agreement B (RC,CC) |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
Orifice capacities [kW] | 0.87 kW |
Orifice capacities [TR] | 0.25 TR |
Orifice size | 0 |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3/8 in |
Packing format | Multi pack |
Parts included | Bulb strap |
Pressure equalization | Internally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 20 pc |
Rated cap. cond. Range N [IMP] |
tcond=90 °F tevap=41 °F tliq=82 °F |
Rated cap. cond. Range N [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Refrigerants | R290 |
Serviceable | No |
Static Superheat (SS) [°C] | 3 °C |
Static Superheat (SS) [°F] | 5.4 °F |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | TD 1 |
UK RoHS compliance | Out of scope |
UL approval file name | SA7200 |
UL evaluated | Yes |