Desuperheating valve, TEAT 85-55, Flanges

068G6073

Temperature range [°C]: 55 - 95, Product accessories: Flanges

Product details

Gross weight 3.42 Kilogram
Net weight 3.39 Kilogram
Volume 6.248 Liter
EAN 5702422028598

 

Approval EAC
Body material Cast iron GGG40.3
Capillary tube length [in] 192 in
Capillary tube length [mm] 5000 mm
China RoHS compliance Out of scope
Connection size [in] 3/4 in
Connection type Weld flange
Direction Straightway
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
In scope of WEEE and contain batteries No
Inlet connection size [in] 3/4 in
Max. test pressure [bar] 30 bar
Max. test pressure [psig] 435 psig
Max. Working Pressure [bar] 20 bar
Max. Working Pressure [psig] 290 psig
P band [ºC] 20 °C
P band [ºF] 68 °F
Packing format Single pack
PED category Art. 3, par. 3
Pressure equalization Internally equalized
Product accessories Flanges
Product description Thermostatic Injec. Valve
Product group Expansion valves
Product Name Description Desuperheating valve
Quantity per packing format 1 pc
Rated cap. conditions [IMP] Subcooling=7,2 °
tevap=39,2 °F
Rated cap. conditions [SI] Subcooling=4K
tevap=4 °C
Rated capacity R717 [kW] 173 kW
Rated capacity R717 [TR] 49.4 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R507A
SCIP dossier no. 28ac93c7-8f38-4a98-acf0-30588207863b
SCIP dossier product name TEA/TEAT/TEVA
Serviceable TXV spare parts
Temperature range [°C] [max] 95 °C
Temperature range [°C] [min] 55 °C
Temperature range [°F] [max] 203 °F
Temperature range [°F] [min] 131 °F
Type TEAT 85-55
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality