Electric expansion valve, AKV 10PS5
068F5185
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Gross weight | 0.382 Kilogram |
Net weight | 0.266 Kilogram |
Volume | 0.949 Liter |
EAN | 5702428942195 |
Gross weight | 0.382 Kilogram |
Net weight | 0.266 Kilogram |
Volume | 0.949 Liter |
EAN | 5702428942195 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -50 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval |
C UL US LISTED EAC LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
Coil | No |
Cv value [gal/min] | 0.074 gal/min |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Kv value [m³/h] | 0.064 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -50 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -58 °F |
MinODP [bar] | 0.1 bar |
MinODP [psi] | 1.45 psi |
MOPD[bar/psi] | 55 bar/798 psi Coil Dependent |
Orifice size [mm] | 3 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Industrial pack |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 16 pc |
Rated capacity R744 [kW] | 8.3 kW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R22 R23 R290 R32 R404A R407A R407C R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R469A R507A R513A R513B R515A R515B R516A R600 R600a R744 |
SCIP dossier no. | 42978228-2cb2-4cc8-8e34-6ceb39385da |
SCIP dossier product name | AKV 10/AKV 10P/AKVH 10/AKVO 10/EVRP 3 |
Serviceable | Electric valve spare parts |
Type | AKV 10PS5 |
Type designation | Electric expansion valve |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R1233zd(E) R134a R22 R23 R404A R407A R407C R407F R407H R410A R422B R422D R438A R448A R449A R449B R450A R452A R454A R463A R507A R513A R513B R515A R515B R516A R744 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -50 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval |
C UL US LISTED EAC LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
Coil | No |
Cv value [gal/min] | 0.074 gal/min |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Kv value [m³/h] | 0.064 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -50 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -58 °F |
MinODP [bar] | 0.1 bar |
MinODP [psi] | 1.45 psi |
MOPD[bar/psi] | 55 bar/798 psi Coil Dependent |
Orifice size [mm] | 3 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Industrial pack |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 16 pc |
Rated capacity R744 [kW] | 8.3 kW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R22 R23 R290 R32 R404A R407A R407C R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R469A R507A R513A R513B R515A R515B R516A R600 R600a R744 |
SCIP dossier no. | 42978228-2cb2-4cc8-8e34-6ceb39385da |
SCIP dossier product name | AKV 10/AKV 10P/AKVH 10/AKVO 10/EVRP 3 |
Serviceable | Electric valve spare parts |
Type | AKV 10PS5 |
Type designation | Electric expansion valve |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R1233zd(E) R134a R22 R23 R404A R407A R407C R407F R407H R410A R422B R422D R438A R448A R449A R449B R450A R452A R454A R463A R507A R513A R513B R515A R515B R516A R744 |