Spare part, EV227B 14B EPDM, Service kit
068F4002
Product Type: Spare part, Used for product: EV227B 14B EPDM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV227B 14B EPDM, Type designation: Service kit, Service kit
Gross weight | 0.037 Kilogram |
Net weight | 0.032 Kilogram |
Volume | 0.041 Liter |
EAN | 5702422184263 |
Gross weight | 0.037 Kilogram |
Net weight | 0.032 Kilogram |
Volume | 0.041 Liter |
EAN | 5702422184263 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Armature assembly Diaphragm assembly O-ring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 120 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV227B 14B EPDM |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Armature assembly Diaphragm assembly O-ring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 120 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV227B 14B EPDM |