Electric expansion valve, AKVA 10-4, Stainless steel
068F3264
Outlet size [in]: 1/2 in, Inlet size [in]: 3/8 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 0.038
Outlet size [in]: 1/2 in, Inlet size [in]: 3/8 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 0.038
Gross weight | 0.448 Kilogram |
Net weight | 0.406 Kilogram |
Volume | 1.24 Liter |
EAN | 5702422155188 |
Gross weight | 0.448 Kilogram |
Net weight | 0.406 Kilogram |
Volume | 1.24 Liter |
EAN | 5702422155188 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -50 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval |
EAC LLC CDC TYSK |
Body material | Stainless steel |
Built-in filter size [µm] | 100 µm |
China RoHS compliance | Out of scope |
Coil | No |
Compatible Danfoss controllers |
EKC 315A EKE 347 |
Connection material | Steel |
Cv value [gal/min] | 0.044 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Flow direction indicator | Embossed 1-way arrow |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Weld connection |
Inlet size [in] | 3/8 in |
Kv value [m³/h] | 0.038 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
MaxOPD[bar] 10W AC | 18 bar |
MaxOPD[psi] 10W AC | 260 psi |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -50 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -58 °F |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | 18 bar |
Orifice size [mm] | 0.95 mm |
Outlet connection type | Weld connection |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Parts Program name | AKVA |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 18 pc |
Rated cap. conditions [IMP] |
tcond=90 °F tliq=82 °F tevap=4 |
Rated cap. conditions [SI] |
tcond=32 °C tliq=28 °C tevap=5 |
Rated capacity R717 [kW] | 16 kW |
REACH Candidate List substances | No |
Refrigerants |
R744 R717 |
Serviceable | Electric valve spare parts |
Type | AKVA 10-4 |
Type designation | Electric expansion valve |
UK RoHS compliance | Out of scope |
Working principle | PWM |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -50 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval |
EAC LLC CDC TYSK |
Body material | Stainless steel |
Built-in filter size [µm] | 100 µm |
China RoHS compliance | Out of scope |
Coil | No |
Compatible Danfoss controllers |
EKC 315A EKE 347 |
Connection material | Steel |
Cv value [gal/min] | 0.044 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Flow direction indicator | Embossed 1-way arrow |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Weld connection |
Inlet size [in] | 3/8 in |
Kv value [m³/h] | 0.038 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
MaxOPD[bar] 10W AC | 18 bar |
MaxOPD[psi] 10W AC | 260 psi |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -50 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -58 °F |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | 18 bar |
Orifice size [mm] | 0.95 mm |
Outlet connection type | Weld connection |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Parts Program name | AKVA |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 18 pc |
Rated cap. conditions [IMP] |
tcond=90 °F tliq=82 °F tevap=4 |
Rated cap. conditions [SI] |
tcond=32 °C tliq=28 °C tevap=5 |
Rated capacity R717 [kW] | 16 kW |
REACH Candidate List substances | No |
Refrigerants |
R744 R717 |
Serviceable | Electric valve spare parts |
Type | AKVA 10-4 |
Type designation | Electric expansion valve |
UK RoHS compliance | Out of scope |
Working principle | PWM |