Solenoid valve, EVT 1.2, Function: NC
068F0600
Refrigerants: R744, Kv value [m³/h]: 0.050, Max. Working Pressure [bar]: 140.0, Connection material: Copper, Packing format: Multi pack, Quantity per packing format: 18
Refrigerants: R744, Kv value [m³/h]: 0.050, Max. Working Pressure [bar]: 140.0, Connection material: Copper, Packing format: Multi pack, Quantity per packing format: 18
Gross weight | 286 Gram |
Net weight | 220 Gram |
Volume | 1.165 Liter |
EAN | 5715162438725 |
Gross weight | 286 Gram |
Net weight | 220 Gram |
Volume | 1.165 Liter |
EAN | 5715162438725 |
Actuator system [mm] | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -104 °F |
Body material | Brass |
China RoHS compliance | Out of scope |
Coil | No |
Connection material | Copper |
Cv value [gal/min] | 0.06 gal/min |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NC |
Identical product | 068F0625 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Kv value [m³/h] | 0.05 m³/h |
Lubricants compatibility |
PAG POE |
Manual operation option | No |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Medium temperature range [°C] [max] | 150 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 302 °F |
Medium temperature range [°F] [min] | -32 °F |
Min. PD keep open [bar] | 0 bar |
Min. PD keep open [psi] | 0 psi |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | 110 bar/1595 psi Coil Dependen |
Orifice size [mm] | 1.2 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3/8 in |
Packing format | Multi pack |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 18 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | Solenoid valve spare parts |
Type | EVT 1.2 |
UK RoHS compliance | Out of scope |
Actuator system [mm] | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -104 °F |
Body material | Brass |
China RoHS compliance | Out of scope |
Coil | No |
Connection material | Copper |
Cv value [gal/min] | 0.06 gal/min |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NC |
Identical product | 068F0625 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Kv value [m³/h] | 0.05 m³/h |
Lubricants compatibility |
PAG POE |
Manual operation option | No |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Medium temperature range [°C] [max] | 150 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 302 °F |
Medium temperature range [°F] [min] | -32 °F |
Min. PD keep open [bar] | 0 bar |
Min. PD keep open [psi] | 0 psi |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | 110 bar/1595 psi Coil Dependen |
Orifice size [mm] | 1.2 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3/8 in |
Packing format | Multi pack |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 18 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | Solenoid valve spare parts |
Type | EVT 1.2 |
UK RoHS compliance | Out of scope |