Spare part, AKVA 10-5, Orifice 10-5
068F0530
Product Type: Spare part, Used for product: AKVA 10-5, Type designation: Orifice 10-5, Repair kit
Product Type: Spare part, Used for product: AKVA 10-5, Type designation: Orifice 10-5, Repair kit
Gross weight | 0.032 Kilogram |
Net weight | 0.021 Kilogram |
Volume | 0.076 Liter |
EAN | 5702422099178 |
Gross weight | 0.032 Kilogram |
Net weight | 0.021 Kilogram |
Volume | 0.076 Liter |
EAN | 5702422099178 |
China RoHS compliance | Out of scope |
Direction | None |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 42 bar |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -50 °C |
MOPD[bar/psi] | 18 bar |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Orifice 10-5 |
UK RoHS compliance | Out of scope |
Used for product | AKVA 10-5 |
China RoHS compliance | Out of scope |
Direction | None |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 42 bar |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -50 °C |
MOPD[bar/psi] | 18 bar |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Orifice 10-5 |
UK RoHS compliance | Out of scope |
Used for product | AKVA 10-5 |