Ball valves, JIP-FW, FB, Handle, Full Bore, PN 25, DN 150, Flange / Welded
065N1981
JIP-FW DN150 FB PN25 L L380
JIP-FW DN150 FB PN25 L L380
Gross weight | 59 Kilogram |
Net weight | 59 Kilogram |
Volume | 157.44 Liter |
EAN | 5702421660331 |
Gross weight | 59 Kilogram |
Net weight | 59 Kilogram |
Volume | 157.44 Liter |
EAN | 5702421660331 |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard |
EN 12266 part 1 P10-P11-P12 & part 2 F20 PED Directive 97/23/EEC Modul H1 |
Body material | Weldable steel #20 or similar CE PED approved material |
China RoHS compliance | Out of scope |
Cone /seat sealing material | PTFE+C |
Connection types | Flange / Welded |
Description | JIP-FW DN150 FB PN25 L L380 |
Differential pressure range [bar] [Max] | 25 bar |
EU RoHS compliance | Out of scope |
Flanges material | EN1092-Weldable steel #20 or similar CE PED approved material |
Function | On/off |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 6100 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Length [mm] | 380 mm |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | Handle |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Product group | Ball valves |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/Graphite |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-FW, FB, Handle |
UK RoHS compliance | Out of scope |
Valve ball material | Stainless steel |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 150 |
Valve stem material | Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306 |
Valve type | Full Bore |
Welding ends material | Weldable steel #20 or similar CE PED approved material |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard |
EN 12266 part 1 P10-P11-P12 & part 2 F20 PED Directive 97/23/EEC Modul H1 |
Body material | Weldable steel #20 or similar CE PED approved material |
China RoHS compliance | Out of scope |
Cone /seat sealing material | PTFE+C |
Connection types | Flange / Welded |
Description | JIP-FW DN150 FB PN25 L L380 |
Differential pressure range [bar] [Max] | 25 bar |
EU RoHS compliance | Out of scope |
Flanges material | EN1092-Weldable steel #20 or similar CE PED approved material |
Function | On/off |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 6100 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Length [mm] | 380 mm |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | Handle |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Product group | Ball valves |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/Graphite |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-FW, FB, Handle |
UK RoHS compliance | Out of scope |
Valve ball material | Stainless steel |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 150 |
Valve stem material | Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306 |
Valve type | Full Bore |
Welding ends material | Weldable steel #20 or similar CE PED approved material |