Ball valves, JIP-IP, TW, Reduced Bore, PN 40, DN 20, Internal thread / AluPEX 20 ISOPLUS
065N0064
Taylor made ball valve for connection to ISOPLUS pre-insulated ISOAluPEX pipes
Taylor made ball valve for connection to ISOPLUS pre-insulated ISOAluPEX pipes
Gross weight | 3.3 Kilogram |
Net weight | 2.64 Kilogram |
Volume | 5.184 Cubic decimeter |
EAN | 5715162598627 |
Gross weight | 3.3 Kilogram |
Net weight | 2.64 Kilogram |
Volume | 5.184 Cubic decimeter |
EAN | 5715162598627 |
Ambient temperature [°C] [min] | -40 °C |
Application | District heating and cooling |
Body material | Weldable steel #20 or similar CE PED approved material |
Connection size | Rp 3/4 |
Connection types | Internal thread / AluPEX 20 ISOPLUS |
Contain batteries | No |
Description | Taylor made ball valve for connection to ISOPLUS pre-insulated ISOAluPEX pipes |
Differential pressure range [bar] [Max] | 40 bar |
Function | On/off |
Kvs values [m³/h] | 15 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | T handle |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 40 |
Product group | Ball valves |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-IP, TW |
Valve size | DN 20 |
Valve type | Reduced Bore |
Ambient temperature [°C] [min] | -40 °C |
Application | District heating and cooling |
Body material | Weldable steel #20 or similar CE PED approved material |
Connection size | Rp 3/4 |
Connection types | Internal thread / AluPEX 20 ISOPLUS |
Contain batteries | No |
Description | Taylor made ball valve for connection to ISOPLUS pre-insulated ISOAluPEX pipes |
Differential pressure range [bar] [Max] | 40 bar |
Function | On/off |
Kvs values [m³/h] | 15 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | T handle |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 40 |
Product group | Ball valves |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-IP, TW |
Valve size | DN 20 |
Valve type | Reduced Bore |