BVR, PN 40, DN 15, BVR-D PN40 DN15 W/B
065B8816
This product has been discontinued.
Gross weight | 0.258 Kilogram |
Net weight | 0.25 Kilogram |
Volume | 0.271 Liter |
EAN | 5702428950176 |
Gross weight | 0.258 Kilogram |
Net weight | 0.25 Kilogram |
Volume | 0.271 Liter |
EAN | 5702428950176 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Pressure class | PN 40 |
Product group | Auxiliary Products |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5022516a-2a85-4d12-8da0-b33e64f9a0c8 |
SCIP dossier product name | 065B8816 |
Type | BVR |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Pressure class | PN 40 |
Product group | Auxiliary Products |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5022516a-2a85-4d12-8da0-b33e64f9a0c8 |
SCIP dossier product name | 065B8816 |
Type | BVR |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |