BVR, PN 40, DN 32, BVR PN40 DN32 I/T
065B8810
This product has been discontinued.
Gross weight | 0.78 Kilogram |
Net weight | 0.768 Kilogram |
Volume | 0.992 Liter |
EAN | 5702428950114 |
Gross weight | 0.78 Kilogram |
Net weight | 0.768 Kilogram |
Volume | 0.992 Liter |
EAN | 5702428950114 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Pressure class | PN 40 |
Product group | Auxiliary Products |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6408ff24-8b45-4270-a8a9-3e59fce084cf |
SCIP dossier product name | 065B8810 |
Type | BVR |
UK RoHS compliance | Out of scope |
Valve size | DN 32 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Pressure class | PN 40 |
Product group | Auxiliary Products |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6408ff24-8b45-4270-a8a9-3e59fce084cf |
SCIP dossier product name | 065B8810 |
Type | BVR |
UK RoHS compliance | Out of scope |
Valve size | DN 32 |