Butterfly valves, VFY-WH, PN 16, DN 50, Handle, Wafer

065B8400

Product details

Gross weight 3.3 Kilogram
Net weight 3.196 Kilogram
Volume 2.3 Liter
EAN 5702428551830

 

China RoHS compliance Out of scope
Connection types Wafer
Diameter [mm] 50 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Label product Yes
Operation type Handle
Pressure class PN 16
Product group Butterfly valves
REACH Candidate List substances No
Type VFY-WH
UK RoHS compliance Out of scope
Valve size DN 50

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality