Electrical actuator SBFV

065B8264

El.act. AUMA SBFV DN700-800

Product details

Gross weight 70 Kilogram
Net weight 1 Kilogram
EAN 5702428947725

 

Ambient temperature [°C] [max] 80 °C
Ambient temperature [°C] [min] -40 °C
Application Heating and cooling
Approval standard EN ISO 5211
EN 60259
Connection types Gear Flange
Description El.act. AUMA SBFV DN700-800
Frequency [Hz] 50 Hz
Function On/off
Gear flange type F30
Grade of enclosure IP68
In scope of WEEE and contain batteries No
Mounting orientation All
Operating torque [Nm] 14000 N-m
Operation type electrical / manual
Position feedback on request
Position indicator Yes
Product group Butterfly valves accessories
REACH Candidate List substances No
Rotation angle [°] 90 °
Storage temperature [°C] [Max] 80 °C
Storage temperature [°C] [Min] -40 °C
Thermic protection switch off yes
Type Electrical actuator SBFV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality