FVF, PN 16, DN 40, With plug, Flange

065B7758

FVF DN40 PN16 with Plug, 2 holes, I-p

Product details

Gross weight 7.95 Kilogram
Net weight 6.6 Kilogram
Volume 16.8 Liter
EAN 5702421555682

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 40
Connection types Flange
Contain batteries No
Description FVF DN40 PN16 with Plug, 2 holes, I-p
Diameter [mm] 40 mm
EU RoHS compliance Out of scope
Kvs values [m³/h] 33 m³/h
Material Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 300 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.87 mm
Number of meshes [n/cm²] 64
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Size DN 40
Strainer type With plug
Type FVF
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality