FVF, With plug, Flange

065B7743

FVF DN32 PN16 with Plug

Product details

Gross weight 4.75 Kilogram
Net weight 5.365 Kilogram
Volume 4.901 Liter
EAN 5702421555217

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 32
Connection types Flange
Description FVF DN32 PN16 with Plug
Diameter [mm] 32 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kvs values [m³/h] 20 m³/h
Label product Yes
Material Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 300 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.87 mm
Number of meshes [n/cm²] 64
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Strainer type With plug
Type FVF
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality