FVF, With plug, Flange

065B7740

FVF DN15 PN16 with Plug

Product details

Gross weight 2.524 Kilogram
Net weight 2.339 Kilogram
Volume 1.589 Liter
EAN 5702421555187

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 15
Connection types Flange
Description FVF DN15 PN16 with Plug
Diameter [mm] 15 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kvs values [m³/h] 5.3 m³/h
Material Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 300 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.54 mm
Number of meshes [n/cm²] 150
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Strainer type With plug
Type FVF
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality