FVF, PN 16, DN 125, With draining ball valve, Flange

065B7735

FVF DN125 PN16 with Ball Valve mounted o

Product details

Gross weight 40.5 Kilogram
Net weight 32.8 Kilogram
Volume 92.04 Liter
EAN 5702421555606

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 125
Connection types Flange
Description FVF DN125 PN16 with Ball Valve mounted o
Diameter [mm] 125 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kvs values [m³/h] 340 m³/h
Label product Yes
Material Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 1.18 mm
Number of meshes [n/cm²] 25
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Size DN 125
Strainer type With draining ball valve
Type FVF
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality