VFY-Liner, EPDM 250, EPDM

065B7593

VFY-LinerDN250EPDM

Product details

Gross weight 1.08 Kilogram
Net weight 1.08 Kilogram
Volume 6.3 Liter
EAN 5702428965521

 

Description VFY-LinerDN250EPDM
Diameter [mm] [Max] 250 mm
In scope of WEEE and contain batteries No
Label product Yes
Product group Butterfly valves accessories
REACH Candidate List substances No
Type VFY-Liner
Valve liner material EPDM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality