Check Valve, NVD 805, Between Flange
065B7510
This product has been discontinued.
NVD 805 PN16 DN150
NVD 805 PN16 DN150
Gross weight | 8 Kilogram |
Net weight | 7.934 Kilogram |
Volume | 3.775 Liter |
EAN | 5710104065908 |
Gross weight | 8 Kilogram |
Net weight | 7.934 Kilogram |
Volume | 3.775 Liter |
EAN | 5710104065908 |
Application | District Heating |
China RoHS compliance | Out of scope |
Connection types | Between Flange |
Description | NVD 805 PN16 DN150 |
Diameter [mm] | 150 mm |
EU RoHS compliance | Out of scope |
Function | Non-return |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 891 m³/h |
Label product | Yes |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 100 °C |
Media temperature [°C] [Min] | -10 °C |
Medium alternative | Glycolic water up to 50% |
Medium alternative 2 | Domestic water |
Mounting orientation | free |
Number of ports | 2 |
Operation type | Self-operating |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 42cd99b2-84e3-4013-938a-f794882aac0d |
SCIP dossier product name | 065B7510 |
Type | NVD 805 |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
Valve type | Check Valve |
Application | District Heating |
China RoHS compliance | Out of scope |
Connection types | Between Flange |
Description | NVD 805 PN16 DN150 |
Diameter [mm] | 150 mm |
EU RoHS compliance | Out of scope |
Function | Non-return |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 891 m³/h |
Label product | Yes |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 100 °C |
Media temperature [°C] [Min] | -10 °C |
Medium alternative | Glycolic water up to 50% |
Medium alternative 2 | Domestic water |
Mounting orientation | free |
Number of ports | 2 |
Operation type | Self-operating |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 42cd99b2-84e3-4013-938a-f794882aac0d |
SCIP dossier product name | 065B7510 |
Type | NVD 805 |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
Valve type | Check Valve |