Check Valve, NVD 805, Between Flange

065B7505

NVD 805 PN16 DN50

Product details

Gross weight 1.5 Kilogram
Net weight 1.36 Kilogram
Volume 0.606 Liter
EAN 5710104065854

 

Application District Heating
China RoHS compliance Out of scope
Connection types Between Flange
Description NVD 805 PN16 DN50
Diameter [mm] 50 mm
EU RoHS compliance Out of scope
Function Non-return
In scope of WEEE and contain batteries No
Kvs values [m³/h] 39.4 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 100 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Medium alternative 2 Domestic water
Mounting orientation free
Number of ports 2
Operation type Self-operating
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Butterfly valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 42cd99b2-84e3-4013-938a-f794882aac0d
SCIP dossier product name 065B7505
Type NVD 805
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve type Check Valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality