Check Valve, NVD 895, PN 16, DN 100, Between Flange

065B7498

NVD 895 PN16 DN100

Product details

Gross weight 3.985 Kilogram
Net weight 3.985 Kilogram
Volume 1.742 Liter
EAN 5710104063287

 

Application District Heating
China RoHS compliance Out of scope
Connection types Between Flange
Description NVD 895 PN16 DN100
Diameter [mm] 100 mm
EU RoHS compliance Out of scope
Function Non-return
In scope of WEEE and contain batteries No
Kvs values [m³/h] 253.3 m³/h
Label product Yes
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 100 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Medium alternative 2 Domestic water
Mounting orientation free
Number of ports 2
Operation type Self-operating
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Butterfly valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 923d9ca4-d8fc-40e9-9831-6da3e16eb7f6
SCIP dossier product name 065B7498
Type NVD 895
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve type Check Valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality